SACE Emax 2 VF

ACB for variable frequency applications

ABB has always paid special attention to renewable energy generation, constantly collaborating with the major wind turbine manufacturers and anticipating market trends of variable frequency installations.

SACE Emax 2 VF range of switch-disconnector for variable frequency applications is composed by two versions: one for low frequency and another for mid-frequency.

Switch disconnectors are derived from the corresponding automatic circuit breakers, and they have the same dimensions and accessory options.

 

Main features:

  • Compatibility with all types of generators, even in overspeed running, thanks to the high rated voltage (up to 900V and 1200V AC);
  • Same footprint as standard Emax 2
  • Fixed or drawable execution
  • Orientable terminals: horizontal or vertical
  • Full compatibility with standard Emax 2 accessories

 

GettyImages-157476349._web

Applications

SACE Emax 2 VF in numbers

ABBicon_windmill

100% Fit renewables applications

space_saving@72x-100

Performance at variable frequency


Reliable_in_extreme_conditions@72x-100

100% Realiability in extreme conditions

Discover more

Related products

Select region / language