SACE Emax 2/E

Performance and reliability for voltage higher than 690V

The world of renewable energy is evolving rapidly and leading major changes in electrical power distribution trends. This causes an increased focus on: 

  • Power continuity for critical loads and the best performance, even at high altitudes
  • Optimized and fast maintenance
  • Minimized device footprint

SACE Emax 2/E is the complete range of ACBs for voltage higher than 690V in accordance with IEC 60947 Standards. The range of circuit breaker covers up to 6300A with breaking capacity up to 90kA at 900V. The switch-disconnector is available up to 6300A.

Main features:

  • Available for 800V, 900V, 1000V, 1150V, 1200V nominal voltages and up to 1380V AC.
  • Same footprint and protection unit as standard Emax 2
  • Full compatibility with standard Emax 2 accessories
  • Fixed or drawable execution
  • Also available as switch-disconnector (MS) for both standard and variable frequency applications.

SACE Emax 2-A/E integrates the range with UL compliant circuit breakers for voltage higher than 690V.

Main features: 

  • Available for 730V (UL1066 compliant) and 1000Y/577V (UL489 compliant)
  • Two frames (E4.2 and E6.2)
  • Same footprint and protection unit as standard Emax 2
  • Full compatibility with standard Emax 2 accessories.
Shutterstock_700x600

Applications

SACE Emax 2/E in numbers

ABBicon_windmill

100% Fit renewables applications

space_saving@72x-100

30% Space saving

Reliable_in_extreme_conditions@72x-100

100% Realiability in extreme conditions

Discover more

Related products

Select region / language