Series 5200/5300
- Steel & Malleable Iron, Zinc Chromate Plated
- 3/8” to 6” (12mm to 155mm)
- Straight 45° and 90°
- Insulated & Non-insulated versions
- Temperature Ratings:
UL/CSA: -20° to +105°
IEC/CSA: -25° to +105°
- UL Listed Ingress Ratings:
Indoor: Type 4, 12, 13
Outdoor: Type 3, 3R, 4
- IEC Ingress Ratings: IP 66, IP 67
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
- CE Certified to IEC/EN 61386-1, -23
Typical applications & conduit solutions: