Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Busch-Watchdog 220 MasterLINE

The pleasantness of safety

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

All loads can be connected to each movement detector; the maximum, however, is 3,680 W/VA. Like all Busch-Watchdog models, it is easy to operate with practical functions such as operating mode, twilight setting, switch-off delay and short-time pulse. Also the automatic range stabilisation remains constant during different weather conditions. The Busch-Watchdog 220 MasterLINE impresses with automatic interference suppression and presence simulation - ideal during the holiday period. An added advantage is the dismantling protection.

The colour to match the facade


The Busch-Watchdog 220 MasterLINE is available in modern colours - white, brown, anthracite and silver metallic.

pl-bm-220-02

Easy and fast to install

The movement detector can be easily positioned onto the wall connection box by latching it. And it can be protected against dismantling by means of an additional screw connection. The universal cable feed options make the devices suitable for all types of installations. The cable connections are made only after the bottom part of the device has been mounted.

Comfortably controlling all functions


With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.

pl-bm-70-04-abb

» Link to IR remote control

Main benefits

  • Like all Busch-Watchdog models, it is easy to operate with practical functions such as operating mode, twilight setting, switch-off delay and short-time pulse
  • The Busch-Watchdog 220 MasterLINE impresses with automatic interference suppression and presence simulation - ideal during the holiday period
  • Different mounting options are possible: wall mounting, wall mounting with gradient, ceiling mounting and corner mounting
  • The Busch-Watchdog 220 MasterLINE is available in modern colours - white, brown, anthracite and silver metallic.

Main features

  • This movement detector has a detection range of 220°
  • The coverage is 16 meters to all sides
  • It has four detection levels without any gaps
  • Additional features of these innovative devices include ground and rear-field detection, creep zone protection and automatic switch-on of light when stepping out of the door

Are you looking for support or purchase information?

Products and Documentation

Product browser
Documentation
Loading documents