MNS is ABB's low-voltage switchgear and controlgear assembly for power distribution and motor control. The MNS design is verified in accordance with the latest IEC standards, IEC 61439 -1/-2 and IEC TR 61641. MNS switchgear assembly is of scalable design, enabling ABB to supply integrated solutions for today's challenging business environment. It is the leading technology combining maintenance-free frame structures and busbars, a fully modular construction and the capability to integrate feeder, motor starter, variable speed drives, power factor compensation etc. and even UPS technologies in safety focused, space saving and project-optimized manner.
Main benefits
- Unmatched safety for protection of personnel and plant exceeding standard requirements
- Reduced operational expenditure through maintenance free bus bar design
- Increased availability through modular design using withdrawable, plug-in, compact or fixed functional units
- Reliable, flexible and scalable fully accessible from the front
- Space saving design with compact, back-to-back or duplex arrangement
Main features
- Fully certified to IEC 61439-1/-2 low-voltage switchgear assembly up to 690V, up to 6300A, up to 100kA
- Passive arc protection criteria 1 to 7, tested acc. IEC TR 61641 Ed.3 criteria 1 to 7, arc proof certified up to 690V, 100kA
- Modular construction, extendable at both ends and reconfiguration capabilities
- Ease of operation with closed doors and single handle operation
- Segregation up to form 4b
Digital option
- Integration of temperature sensors for critical bus bar joints at ACB incomer termination and shipping splits and power contacts of functional units
- Current and voltage sensing through ABB’s smart electrical devices such as motor controller UMC100.3 or M10x and circuit breaker Emax 2 and Tmax XT and more
- Integrated data collection and data analysis with ABB Ability™ Condition monitoring for electrical systems for onsite access through secure browser technology
- Connectivity to your plant monitoring and control systems using Serial (Modbus RTU, Profibus DP) and Ethernet-based protocol (Modbus TCP, Profinet, IEC 61850)
- Cloud-based monitoring option with ABB Ability™ Asset Health for electrical systems
(MyRemoteCare)