ReliaGrid™ ZEE600 Engineered Solution

Unlocking digitalization and integration in ABB digital solutions

ZEE600 Engineered Solution offers a range of significant advantages that can significantly enhance substation operational experience and improve overall efficiency:

Scalability and adaptability: Designed to be flexible and adjustable, allowing for easy integration into existing systems or seamless expansion as needs evolve. This adaptability ensures that this solution can keep up with changing requirements and accommodate future growth, saving time and resources in the long run. Allows a flexible approach to configuring basic and advanced applications licenses, as needed for customer projects.

Safety & Cyber Security: Safety is a paramount consideration in engineered solutions. Rigorous testing, adherence to industry standards, and thorough risk assessments are integral parts of the engineering process. This meticulous approach minimizes potential hazards and ensures the safety of both workers and end users and cyber security during operations.

Increased productivity: By automating manual processes, streamlining workflows, and optimizing resource allocation, it eliminates inefficiencies and bottlenecks, allowing businesses to achieve higher levels of productivity and output.

Innovation: Encouraging the exploration of new possibilities, pushing the boundaries of what is achievable. By combining creativity, scientific knowledge, and technological advancements, engineered solutions drive advancements in various fields, opening up new opportunities and driving progress. 

ZEE600 Engineered Solution fully uses the "power of integration" offered by ABB Ability zenon and the technical competencies offered by ABB Digital Systems, towards integrated HMI and automation solutions. It helps realize system integration in Electrification Control System (ECS), Control and Relay Panel (CRP) solutions and can be deployed in a mix of brownfield and greenfield installations in primary and secondary distribution substations across utilities, industries, infrastructure, and renewable segments.

It further leverages on a dedicated add-on engineering package (ZEE600 Add-on Packs) based on ABB Ability™ zenon SCADA.

It offers Electrification Monitoring and Control turnkey solutions for:

  • Substation Automation
  • Power Management – Load Shedding (*)
  • Battery Energy Storage Systems (*)
  • Microgrid Control (*)

The above solutions involve increased integration of ABB protection relays, PLCs, switchgear asset monitoring devices and 3rd party devices and systems.
(*) Combined with ABB AC500/AC800 PLC specific libraries

Scope
Engineered solution to fully leverage ZEE600 functionality:

  • Process Awareness
  • Process Control
  • Process Monitoring
  • Secure access
  • Wide range of protocols for device/systems connectivity
  • Special ABB MV and LV device integration libraries
  • Network handling
  • Cyber security

Benefits

  • ABB expertise, proven know-how across the globe
  • Versatility, applicable to multiple segments
  • Customer-tailored solution
  • Future-proof, thanks to the easy scalability
  • Reliability, ensuring high availability and minimize interruptions
  • Integration, seamless integration with existing infrastructure
  • Faster deployment at customer site


Downloads

Loading documents

Insights


Related offering

Select region / language