The UniGear ZVC motor control center (MCC) is designed for optimal flexibility. It can be directly coupled to UniGear ZS1 in the same switchgear line-up, introducing the possibility of extension on both sides, without using an adaptor panel. Each unit is only 325 mm wide with a withdrawable single high, floor roll-out contactor/fuse assembly truck.
Product range
- Rated voltage: ...7.2 kV
- Rated current: ...400 A, max 4000 kVA for motors
- Rated short time current: ...50 kA/3s
Key benefits
- Optimized use of space in the switchgear room
- Flexibility to extend switchgear line-up without adaptor panel
- Suitable for a wide range of applications
- Well suited for high power system requirements
- Increased personnel safety with built-in arc protection
- Modular structure, easily built-up, limited and simple maintenance activities
Key features
- Slim and compact panel that is only 325 mm wide
- High busbar short circuit capability of 50 kA
- Starters equipped with vacuum interrupters with a rating of up to 7.2 kA and 400 A
- Option for up to two fuses in parallel for each phase
- Design: LSC2A PM
- Complete with mechanical safety interlocks, apparatus handling with the door closed