Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

IEC Food Safe stainless steel motors

ABB's Food Safe stainless steel motors for food and beverage plants can withstand high pressure cleaning, easily maintaining hygiene standards while reducing downtime.

Designed for industries requiring high hygiene like meat, poultry, fish, dairy, beverage and wherever high food safety is essential.

Features

  • Smooth stainless steel enclosures easy to clean and sanitize
  • IP69 for water protection rating ensures suitability for clean in place washdown procedures
  • Laser engraved rating plates eliminates contamination trapped beneath traditional rating plates
  • Encapsulated windings prevent any water and moisture from reaching the windings
  • Low surface temperature with less operation costs due to high efficiency
  • H1 food grade synthetic grease

Motors are available in the power range 0.18 - 7.5 kW, 2-6 pole for 230-690 V at 50 and 60 Hz.

Share this page

Key links and documents

Loading documents