CO₂ Capture measurement: Ensuring purity and compliance from the source

Carbon capture technologies separate carbon dioxide (CO₂) from industrial emissions, but captured CO₂ must meet stringent CO₂ purity specifications to prevent pipeline corrosion, ensure safe transport, and validate carbon credit value. Real-time CO₂ impurity monitoring is essential for Carbon Capture Utilization and Storage (CCUS) success. 

ABB Measurement & Analytics provides a comprehensive integrated CCUS analyzer solution with instruments and gas analyzers to control and monitor the CO₂ capture process, ensuring captured CO₂ quality meets Northern Lights and Porthos specifications for transport and storage compliance. 

Request a consultation

Our team will get in contact to help you find the right solution for your specific application.

Contact Us

 

Critical challenges in CCUS CO₂ impurity detection

Impurity detection 

Pipeline corrosion prevention through real-time monitoring 

  • H₂S, H₂O, and SOₓ cause catastrophic pipeline corrosion in supercritical CO₂ transport 
  • Sub-10 second corrosion impurities required to prevent infrastructure damage and acid dropout 
  • Off-spec CO₂ triggers costly pipeline rejection and unplanned shutdowns 

Regulatory compliance 

CCUS regulatory compliance measurement 

  • Evolving regulations (EU CBAM compliance, US 45Q compliance) demand precise CO₂ impurity monitoring 
  • Carbon credit validation requires 95%+ capture efficiency measurement 
  • Varying operator specifications (Northern Lights CO₂ specification, Porthos limits) require flexible measurement solutions 

Operational efficiency 

Maximize uptime with predictive CCUS monitoring 

  • Continuous CO₂ monitoring prevents unplanned downtime 
  • Real-time impurity detection enables customers to meet stringent CO₂ quality standards, avoid regulatory fines, and prevent quality claims 
  • Predictive maintenance CCUS analyzers reduce operational costs by up to 75% 

 

ABB solutions for CO₂ capture

Integrated three-product CCUS analyzer solution for complete CO₂ impurity monitoring

CCUS applications present diverse measurement challenges, and no single technology addresses every requirement. Our approach selects the optimal technology for each component, ensuring best-in-class CCUS measurement across your entire spectrum, from FTIR CCUS analyzer to laser CO₂ impurity detection to gas chromatography non-IR gases.

 

Key highlights: 

  • Complete impurity coverage: Monitor 25+ CO₂ impurities simultaneously, including H₂S, H₂O, O₂, H₂, N₂, and Ar with zero cross-interference CO₂ monitoring 
  • Sub-10 second detection: Prevent pipeline rejection and H₂S pipeline corrosion before damage occurs 
  • Proven reliability: Thousands of installations worldwide with minimal maintenance and no consumables 
  • Smart connectivity: Built-in cybersecurity CCUS analyzers, WiFi, and AI-powered CO₂ monitoring cut downtime by 75% 

 

 

ICL_carbon_capture_pilot_plant_ABB_control_room_teaching

ABB and Imperial College extend carbon capture collaboration to support future workforce and energy transition

A dedicated carbon capture pilot plant will continue to train the net-zero workforce, and engineers and scientists of the future, after ABB and Imperial College London signed a 10-year contract to extend their successful partnership.

 

Why ABB for CCUS measurement?

Decades of global CCUS experience
Maximum uptime, guaranteed
Complete technology portfolio 

 

Decades of global CCUS experience

CCUS applications demand proven gas analysis expertise, not experimental approaches. As CO₂ specifications evolve and requirements vary across pipeline operators, you need a partner with demonstrated capability in detecting trace contaminants at critical concentration levels. 

ABB brings extensive gas analysis expertise to CCUS, with solutions deployed worldwide across the cement industry, oil and gas, waste-to-energy and power generation. Our integrated CCUS approach, from comprehensive multicomponent analysis to ultra-fast impurity detection and precise non-IR active gas measurement, delivers the reliability, accuracy, and flexibility your decarbonization strategy requires. 
social_chemical-industry_390x205

Maximum uptime, guaranteed

Our worldwide service organization ensures rapid response, proactive maintenance, and continuous optimization support. When CCUS operations depend on measurement precision – which is always the case – ABB provides the technical depth and service infrastructure for availability you can count on. 

  • 24/7 global support
  • 50+ service centers
  • Predictive maintenance
  • Remote monitoring. 
carbon capture utilization and storage

Complete technology portfolio 

Beyond the focused impurity measurement solutions featured here, ABB offers a comprehensive range of other technologies for all CCUS applications: NDIR, NDUV, In-Situ and Cross-Stack Laser, paramagnetic analyzers, Flame Ionization detectors (FID), and more. 

 

Get your tailored analytical solutions for CCUS

 

With 40+ years of ABB System Integration experience and more than 500 successful projects, we deliver custom CCUS installations using analytical products. Our unique blend of analytical expertise, integration skills, and project execution ensures reliable, end-to-end CCUS solutions, built around your process and performance goals.  

Ready to transform your CCUS operations?

Contact ABB today to discover how our integrated measurement solutions deliver precision, increased uptime, and the confidence your operations demand.

Learn more about System Integration

 

Orlen Indoor View 600x338
Select region / language