With no up or downstream piping requirements the compact Coriolis flowmeters can be installed in the tightest spaces, enabling applications not possible before.
The FCD400 series delivers:
- Up to five modular I/Os
– Multivariable meter design
– Optional plug-in cards
– Automatic firmware update
– Various communication protocols available:
EthernetIP, Modbus TCP, Web Browser and Profinet
- Standard Ethernet and Ethernet APL/SPE Connectivity
– Protocols supported: Ethernet IP, Profinet, Modbus TCP
– For remote access to built-in diagnostic monitoring the flowmeter and your process
– Flowmeter verification and configuration over Ethernet minimizing commissioning time
– Built-in webserver, no additional software required for flowmeter configuration
- SmartSensor
– All digital solution
– Installation flexibility
– Meter intelligence located in the sensor
- SensorApplicationMemory
– Maximum data security
– Plug and play electronics replacement
- ABB common look and feel
– Easy Set-up
– Operation through the glass via capacitive keys
- VeriMass on-board verification and diagnostics
– Online preventive maintenance
– Extended maintenance cycles
– Reduced maintenance effort
-
Designed for 70 °C (158 °F) ambient temperature and high vibrations
- Enhanced Coriolis control (ECC) option for advanced measurement for multiphase conditions and other challenging fluids
- Low pressure drop
- Self-draining
- Global approvals for explosion protection
The FCD450 adds:
- DensiMass software for direct concentration measurement
- FillMass software for filling application control