Coriolis mass flowmeter
CoriolisMaster FCH130 and FCH150

CoriolisMaster FCH100 series of compact hygienic system integration flowmeters feature low pressure drop, high flow capacity, high speed RS485 Modbus communication and 2 digital outputs.
The FCH100 series offers on top EHEDG certified cleanability with polished wetted materials.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

With no up or downstream piping requirements the compact flowmeters can be installed in the tightest spaces, enabling applications not possible before.

The FCH100 series delivers: 

  • EHEDG, hygienic certification
  • Superior accuracy and speed for filling applications
  • Full parameter access with up to 115 kBaud
  • Aluminum housing or all stainless steel solution
  • DTM based diagnostic and operability functions   

The sensor delivers: 

  • Multivariable measurement of mass flow, density and temperature in one device
  • Low pressure drop save 25 % on pump energy costs compared to other brands
  • Wide measurement span in a single meter

FCH150 adds: 

  • DensiMass: High accuracy concentration measurement, watercut and net-oil computing as well as net-mass and net-volume measurement
  • FillMass: Filling application software with integrated precounter, over- and underfill correction and contact output for valve control 

Data

General specifications:  

  • Nominal sizes / measuring ranges
    – DN 25 (1 in.) / 0 to 35,000 kg/h (77,162 lb/h)
    – DN 50 (2 in.) / 0 to 90,000 kg/h (198,416 lb/h)
    – DN 80 (3 in.) / 0 to 250,000 kg/h (551,156 lb/h)
  • Ex approvals
    – ATEX zone 0/1/2, cFMus Div 1/2 and zone 0/1/2          
  • Wetted materials
    – 1.4404 / 1.4435 (316L) 
  • Accuracy for liquids
    FCH130
    – Mass and volume: 0.4 % o. r. / 0.25 % o. r.
    – Density: 10 g/l
    FCH150
    – Mass: 0.15 % o. r. / 0.1 % o. r., volume: 0.15 % o. r.
    – Density: 2 g/l or 1 g/l
  • Measuring medium temperature
    FCH130
    –  -50 to 160 °C (-58 to 320 °F)
    FCH150
    –  -50 to 205 °C (-58 to 400 °F)
  • Outputs
    – 2 digital out (pulse, frequency, contact)
    – Modbus
  • Power supply
    – 11 to 30 V DC

Tools

For selecting the most suitable product for your application.  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents

Download white paper

Maximum precision and measurement signal stability

Download White paper