Electromagnetic flowmeter
FSM4000

FSM4000 is a robust flowmeter for heavy duty applications. It masters critical applications and conserves valuable resources with highly accurate measurement of process parameters in a wide range of industries.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

The design of the flowmeter offers a wide range of industry specific liners, electrodes and sizes to meet the needs. The powerful transmitter is easy to use and provides a most stable signal output. It´s measurement performance is unsurpassed in applications with high contents of solids, high content of pulp stock, pulsating flows or other noise.

Data

General specifications:  

  • Nominal diameter
    – DN 3 to 1000 (1/10 to 40 in.)
  • Nominal pressure
    – PN 10 to 40
    – ASME CL150, 300
  • Process connection
    – Flanges in accordance with DIN / EN, ASME
  • Liner material
    – PFA, PTFE, hard rubber, soft rubber, ceramic carbide
  • Communication
    – HART protocol
    – Optional PROFIBUS PA, FOUNDATION Fieldbus

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

Loading documents