Electromagnetic flowmeter
ProcessMaster FEP630

Proven to be tough, reliable and incredibly easy to work with, ProcessMaster FEP630 delivers the power to solve your most demanding process applications.
This innovative, next generation electromagnetic flowmeter provides a modular transmitter design combined with SmartSensor technology and built-in verification – technical advances that deliver a clear business and performance benefit.
Ethernet IP communication increases operational performance and delivers more real-time data for a better decision making.
ProcessMaster FEP630 the perfect fit for your application and the no. 1 choice in sectors such as chemical, power, oil & gas, pulp & paper and metals & mining.

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

ProcessMaster FEP630 – The first choice for all industrial applications.
Advanced features and functionality that enable you to operate more efficiently, reduce costs and increase profitably.

  • Real-time diagnostic keep your process up and running
    – Detecting critical process conditions at an early stage reduce unscheduled downtime and maintenance
    – Clear text messages simplify troubleshooting
  • In-built noise/grounding check
    – Verify the installation is correct from day one
    – Checks for proper grounding which is fundamental to an accurate flow measurement
  • In-built verification for highest confidence in your flow measurement
    – Checking for sensor and transmitter integrity
    – No need to remove the flowmeter from the process
  • Simplicity of operation
    – Automatic self-configuration sequence
    – Incredibly easy to work with 
  • Ethernet IP communication
    – For remote access to built-in diagnostic monitoring the flowmeter and your process
    – Flowmeter verification and configuration over Ethernet minimizing commissioning time
    – Built-in webserver, no additional software required for flowmeter configuration

Data

General specifications:  

  • Measuring value error
    – Standard 0.4 % of rate, option for 0.3% and 0.2 % of rate
  • Nominal diameter
    – DN 3 to 2000 (1/10 to 80 in.)
  • Process connection
    – Flange in accordance with DIN 2501 / EN 1092-1, ASME B16.5 / B16.47, JIS, AS2129
  • Nominal pressure
    – PN 10 to 100, 
    – ASME CL 150, 300
  • Lining
    – Hard rubber, soft rubber, PTFE, PFA, ETFE, Linatex
  • IP rating
    – IP67 or IP68
  • Fluid temperature
    – Up to 180 °C (356 °F)
  • Communication
    – HART
    – PROFIBUS DP, Profibus PA
    – Modbus RTU, Modbus TCP
    – Ethernet IP, Profinet
    • Webserver
  • Ex approvals
    – ATEX, IECEx, cFMus, NEPSI
  • Process diagnostics
    – Empty pipe, partially filling, gas bubbles, electrode impedance, conductivity, sensor temperature

Tools

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents