電磁流量計
プロセスマスター FEP500

Electromagnetic flowmeter
ProcessMaster FEP500

The modular design of the ProcessMaster FEP500 enhanced version offers the industry´s widest range of liners electrodes and sizes to meet the needs of even the most demanding process applications in sectors as diverse as chemical, power, oil & gas, pulp & paper and metals & mining.
Available as integral mount design or remote mount design system.

 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

The powerful transmitter is easy to use and provides the output signal that meets the needs.
ProcessMaster FEP500 is a versatile, reasonably priced, most accurate flow meter tailored for all process industry applications. A flowmeter with extended functionality and options, short delivery and a simple and clearly understandable documentation.   

  • Versatile and simple configuration
    – Through glass configuration eliminating the need to remove the cover and reducing commissioning time
    – Soft key based functionality
    – "Easy Set-up" function  
  • State-of-the-art memory technology
    – Data storage enables transmitter exchange without the need for reconfiguration
  • Diagnostics for real-life-situations 
    – Simplified plant trouble shooting
    – Status messages in accordance with NAMUR
    – Help texts in LCD display
  • Extended diagnostic functions
    – Electrode coating detection
    – Gas bubble and partial filling detection
    – Conductivity and sensor temperature monitoring
    – Trend analysis 
  • ScanMaster in situ verification software option
    – Allows the customer to perform in situ verification of the flowmeter and the plant 

Looking for in situ verification software? Find out more about ScanMaster FZC500.  

Data

General specifications:  

  • Measuring value error
    – Standard 0.3 % of rate, optional 0.2 % of rate
  • Nominal diameter
    – DN 3 to 2000 (1/10 to 80 in.)
  • Process connection
    – Flange in accordance with DIN 2501 / EN 1092-1, ASME B16.5 / B16.47, JIS, AS2129
  • Nominal pressure
    – PN 10 to 100,
    – ASME CL 150, 300, 600, 900, 1500, 2500
  • Lining
    – Hard rubber, soft rubber, PTFE, PFA, ETFE, Linatex
  • Communication
    – HART, PROFIBUS PA, FOUNDATION Fieldbus
  • Explosion protection approvals
    – ATEX, IECEx, FM, cFM, NEPSI, GOST

Special features:  

  • Batch functionality
    – Presetting counter, overrun correction, external start / stop, batch end contact

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

ABB’s freedom of choice offers the right driver for the major fieldbus protocols suitable for ABB devices.
The version matrix document shows for each protocol the software revision that’s compatible to the hardware and firmware revision of the device.

Software and documentation:

*) DSV401 Rx (SMART VISION) is not released with the latest DTM500 Bundle. Please use any latest frame application (e.g. Stand-Alone-Tool ABB DAT200 Asset Vision Basic).

Stand-alone tool:
ABB offers software tools that use the listed drivers above for your device configuration and monitoring requirements. Read more & download

Fieldbus solutions:
ABB offers a wide range of fieldbus products, accessories, tools, support documentation, applications and news. Read more

Download

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language