L&W Freeness Online

Better optimize control and refining with more frequent and reliable freeness measurement

 
 
 


Paper makers have limited information from infrequent manual samples to try and optimize refining.

L&W Freeness Online delivers a fast sampling rate for Canadian Standard Freeness (CSF) or Schopper-Riegler (SR, MSR) measurements, providing more detailed and frequent information than manual sampling. With an accurate and comprehensive assessment of freeness in real time, mills can close the control loop, create uniform pulp furnish and lower energy consumption by eliminating over refining.

As a small footprint solution that is both easy to use and maintain with few moving parts, ABB offers exeptional reliability making this one of the lower total cost of ownership options with the highest accuracy and availability.

 
 
 
 

Are you looking for support or purchase information?

Visualization options offer insight for quick operator action

Dashboard
Dashboards can be used to identify items that require urgent action:

-Trends
-KPI's
-Operational status
-Alarms

Integration800xAweb
ABB Ability™ System 800xA

Mills can also choose to integrate to 800xA with dedicated faceplates, alarm handling and trending of measurements—making immediate action by the operator easier.

Features

  • Automatic online sampling at up to 8 measurement points
  • Measures according to ISO and TAPPI standards
  • Frequent data with 100s of measurements per day
  • Automatic opening and cleaning measurement cell
  • Few moving parts
  • Integration with ABB Ability™ System 800xA

Benefits

  • Provides fast and accurate measurement 
  • Optimizes use of incoming pulp
  • Enables closed loop control for more consistent quality
  • Helps optimize refining and reduce energy consumption
  • Excellent correlation to lab measurement results
  • Low maintenance requirements and costs

Maximize your investment

 


Get a complete picture of dewatering status and fiber quality in real time by adding L&W Fiber Online. ABB also offers a combination unit that provides both fiber and freeness measurements.

Highlights

Loading documents
Select region / language