Sensorfact™ Smart Monitoring

Digitalize your project with smart energy management

Sensorfact's cloud-based platform helps industrial and commercial businesses optimize energy usage through real-time monitoring, actionable insights, and seamless integration. This enables companies to reduce costs, improve efficiency, and meet sustainability goals. The platform adapts to your operations, delivering long-term value and measurable impact.

Laptop picture 21102026





Actionable savings

Turn energy data into clear insights that help cut waste and reduce costs. Advanced measurement integrates directly into ABB circuit breakers, removing the need for any additional accessories.

Intuitive from start

Connect ABB devices to the cloud with preconfigured mapping, without disruption. Intuitive platform design makes it easy to use.



Personalized expertise

When needed, our energy management team turns your data into concrete action plans to help you maximize efficiency.

221017-SENSORFACT-GEA-8-2ok

Key benefits

  • Track consumption, prevent overloads and optimize contracted power
  • Identify standby and off-hours consumption to help reducing energy waste
  • On-demand advisory service unlock 10-15% energy savings potential on measured consumption
  • Customize email or WhatsApp notifications
  • Automated, tailored reports for instant decision-making
  • Monitor circuit breaker status in real time for fast diagnostics and operational safety
221017-SENSORFACT-GEA-8-2ok

 

Two ways to unlock your data

With ABB devices. Start a new project with ABB devices, or connect your existing ABB equipment in no time.

With plug-and-play sensors. Add retrofit sensors to measure what your devices don’t cover yet, including electricity, compressed air, manufacturing efficiency (OEE), and predictive maintenance for rotating equipment.

One platform, full visibility.

ABB Compatible devices

Connect most ABB devices to Sensorfact, through dedicated gateways.

Connectivity gateways


 

 


Edge Industrial Gateway

Gather all field device data and parameters – supports up to 45 Modbus TCP and 15 Modbus RTU devices.

 

Learn more

Lite Panel Pro

Versatile switchboard HMI with a large touchscreen display and an intuitive interface - supports up to 90 Modbus TCP (included 30 Modbus RTU) devices

Learn more

Ekip Com Hub

Communication cartridge for Emax 2 or Ekip UP/UP+ devices that enables connectivity with Sensorfact™. Supports up to 30 Modbus TCP and Modbus RTU devices.

Learn more

 

 

Supported devices

Retrofit sensors

Our plug-and-play sensors enable fast connection to the platform via gateways.
.
 

Highlights

Download a document

Loading documents


Are you looking for support?

CONTACT US


Select region / language