Symphony® Plus SDe Series Control and I/O

SymphonyPlus_SDe(F)_001-2_small

Embracing the future, preserving the past

The SDe Series is the next generation of Symphony® Plus SD Control and I/O products. As the common Symphony® platform of the future, this e-class Control and I/O sub-system has been purpose built to protect customers’ investments by optimizing evolution and extending the life of Symphony Harmony and predecessor systems.

Share this page

Evolution re-imagined
Future proof modern architecture
Field proven technology
Symphony® Plus SDe Series Controllers
Symphony® Plus SDe Series I/O
Modular design

Evolution re-imagined

With a one-of-a-kind, innovative design that provides flexible mounting options, the SDe Series enables low risk, low disruption evolution that minimizes impact on process operations.

  • Core principles behind the SDe portfolio are the ability to Evolve – Enhance – Expand 
  • Space fit, pluggable one-for-one replacements preserve field wiring, cabling & termination units 
  • Flexible mounting arrangements support multi-year evolution strategies

Future proof modern architecture

The SDe series extends the useful life of Symphony® Harmony systems by leveraging modern, standards based technology that simplifies integration and enables plant wide digitalization.

  • Standard ethernet backbone reduces lifecycle costs and allows step-wise adoption of new technologies
  • Seamless integration of smart devices enables increased visibility into asset performance
  • Increased data availability improves reliability and reduces overall maintenance costs  
 
service

Field proven technology

With an installed base of more than 7000 Symphony® installations, the SDe series continues the tradition by utilizing ABB’s best-in-class control technologies to provide SIMPLE, SEAMLESS, SCALABLE, SECURE™ operations.

This allows easy, risk free reuse of time tested field proven control applications and functions
  • During evolution, control application reuse eliminates the need for re-engineering and significantly decreases commissioning time
  • Uses the same extensive set of field-proven INFI 90 function code algorithms as previous generation controllers
  • Utilizes INFI-net exception reporting for system-wide communication

SDe Series Controllers

As the first controller of its kind, the SPC810e is equally effective for small systems as it is for large complex control applications. Based on best-in-class Symphony® Plus SD technology, and configured with S+ Engineering, the SPC810e continues use of the tried-and-true library of extensive, predefined function codes for easy implementation of complex control strategies and advanced applications.

  • Full compatibility with Harmony Rack and SD Series systems allows cost-efficient upgrades
  • Redundancy support at all levels ensures continuous, reliable operations
  • Intelligent device integration allows device resident information to be used in higher level applications

See all specifications and data for SDe controllers in the Symphony® Plus hardware selector

SDe Series I/O

With a one-of-a-kind, innovative design that provides flexible mounting options, the SDe Series enables low risk, low disruption evolution that minimizes impact on process operations.

See specifications and data for all SDe I/O modules in the Symphony® Plus hardware selector 

Modular design

Purpose-built with maximum flexibility in mind, the SDe series uses a unique concept that allows common components to be installed in multiple configurations. For example SDe controllers can be:

  • Used to directly replace Harmony Rack controllers within a module mounting unit
  • Mounted in an evolution chassis with one-for-one replacement SDe modules
  • DIN rail mounted for system expansions

ARTICLE: Control with continuity: DCS evolution with Symphony® Plus SDe Series future proofs process plant operations 

  • ABB's Symphony® Plus SDe Series leads a new generation of standards-based distributed control systems designed to boost plant efficiency and securely connect operations to a boarder digital environment.
  • Kim Fenrich, ABB Automation Global Product Marketing Manager, explains how these evolving DCS capabilities enable industrial operators to advance their digitalization strategies with minimal disruption, helping them achieve greater uptime, more agile operations, and improved sustainability.

Videos: Dive into the key benefits and features of Symphony® Plus SDe Control and I/O. 

  • Discover how it evolves, enhances, and expands installed systems with minimal disruption and maximum efficiency. 
  • Learn how the SDe evolution approach offers a sustainable, cost-effective alternative to the traditional 'rip and replace' method. It's all about Innovation with Continuity!

Whitepaper: Looking for an innovative approach to upgrading your industrial automation?

Avoid the costly and disruptive rip-and-replace method with a more sustainable and cost-efficient strategy - available now through modular, phased enhancements that emphasize minimal operational disturbance.

Discover more Symphony® Plus SDe Series tools

Related offerings

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language