Terra AC wallbox

It wasn’t built today. It was built 140 years ago.

Brought to you by the global experts in smart mobility, smart buildings and smart homes, the Terra AC wallbox is built on ABB’s 130-year heritage of accessible technology leadership for safe, smart and sustainable electrification and informed by our comprehensive expertise in e-mobility.

With a decade of experience in innovating, installing and maintaining e-mobility infrastructure, including several nationwide charger networks, we’re trusted by some of the world’s biggest brands to provide smarter mobility solutions from highway to home. No other wallbox provider has a portfolio as strong as ABB, spanning the AC and DC charger market offering tailored, intelligent and connected charging solutions for any location type and business.

These attributes combined make ABB the home of charging, and the wallbox an essential component of connected living. The Terra AC wallbox is the superior EV home charger, delivering high-value quality, futureproof flexibility, and advanced safety and protection.

Terra AC wallbox

High-value quality

 

The Terra AC wallbox is the best value home charger on the market. It delivers the exceptional quality expected from the world leader in charging with a cost-effective solution.

 


Futureproof flexibility

 

With connectivity and smart functionality, the Terra AC wallbox is built to adapt to deliver the most optimized charge today and into the future. Convenient home charging that integrates seamlessly into everyday life.

 

Safety and protection

 

Safety is a core principal of both ABB’s business and the Terra AC wallbox. The wall charger, as with ABB’s entire EV charging product portfolio, has been evaluated and tested to the highest safety standards by independent, third-party safety certification organizations.

 

Use cases

Terra AC wallbox provides tailored, intelligent and networked charging solutions for any business, home or location.

At home
From single unit to multi-tenants 
At the workplace
From small offices to large offices, business parks and complexes
Retail and hospitality
From hotels to sports institutions and shopping centers

Explore the technical features of the Terra AC wallbox

Load management

  • Build-in energy meter
  • Set up for external energy meter integration for dynamic load management
  • Ready for integration with advanced smart building energy system 

Built-in safety

  • Overcurrent
  • Overvoltage and undervoltage
  • Ground fault
  • Surge protection

Connectors

  • Type 1 and type 2 cable
  • Type 2 socket with or without shutter
  • No need of extra hook, attached cable can be wrapped around the charger

Design

  • IEC variants:
    – Single phase up to 7.4 kW / 32A
    – Three phase up to 22 kW / 32 A
  •   UL variants up to 19 kW / 80 A
  • NEMA 3 enclosure
  • All variants: IP54, IK10

Connectivity

  • Ethernet RJ45
  • Bluetooth
  • Wifi
  • 4G variants
  • RS485 for connection to energy meter
  • OCPP 1.6
  • Authentication via ChargerSyncTM app and portal or RFID 
  • Configuration through TerraConfig app and portal

Our offering

Manuals

Loading documents

Serving a growing market

Select region / language