Select Language
  • English

Medium Voltage Switchgear in Ireland

Designed to connect and protect an evolving grid

ABB’s medium voltage switchgear (1 kV to 52 kV according to the IEC standards) are designed to connect and protect an evolving grid. Our medium voltage switchgear largely serves utilities, industry and infrastructure often providing the required medium-voltage link between high-voltage transmission systems and low-voltage users. Medium voltage electrical power distribution from generating stations to industries and consumers is divided into two main parts: primary and secondary distribution. ABB’s medium voltage switchgear offering comprises air - insulated and gas - insulated medium voltage switchgear for primary and secondary electrical power distribution.

background

Please contact us for any type of queries here:

Contact us

Our offerings

IEC / GB and other standards
ANSI standards

Guiding tool to select your ABB MV Switchgear

Do you need guidance on finding the best-suited MV switchgear for your application?

Switchgear 3D eCatalogue

Do you need to explore our Medium Voltage Switchgear portfolio in 3D?


Frequently Asked Questions


What are the key features of ABB’s primary medium voltage switchgear products?

ABB‘s primary medium voltage switchgear products are designed to connect and protect the evolving grid. They feature robust construction, advanced safety mechanisms, high reliability, and ease of maintenance. They are designed to handle high electrical loads and provide efficient power distribution with minimal losses.


What are the key features of ABB’s secondary medium voltage switchgear products?

ABB‘s secondary medium voltage switchgear products are designed to connect and protect the evolving grid. They feature robust construction, advanced safety mechanisms, high reliability, and ease of maintenance. They are designed to handle high electrical loads and provide efficient power distribution with minimal losses.


What standards and certifications that ABB’s medium voltage switchgear products comply with?

Our medium voltage switchgear products comply with international standards such as IEC 62271, GOST, GB/DL. They are also certified by leading industry bodies to ensure the highest levels of safety and performance. ABB also offers medium voltage switchgear products for ANSI standards.


What support and services does ABB provide for installation, commissioning, and after-sales maintenance?

ABB provides comprehensive support services including installation, commissioning, and after-sales maintenance. Our team of experts ensures smooth deployment and ongoing support to maximize the performance and longevity of our switchgear products.


What are the main differences between air-insulated switchgear (AIS) and gas-insulated (GIS) switchgear for primary distribution?

  • Air-insulated switchgear (AIS) offers a modular and flexible design that simplifies installation, use, and maintenance. AIS is a well-known and proven technology with wide range of functional units equipped mainly with withdrawable circuit breakers, disconnector, earthing switch, conventional measuring transformers, current and voltage sensors, and protection relay solutions. It offers LSC2B/LSC2A/LSC2/LSC1, ensuring minimal service interruption and a high level of customization to meet global demanding requirements and can be typically found in all industries. AIS technology provides:
    • suitability for cable and busbars connection from the bottom and top side of the panel
    • flexibility in case of future expansions which allow to increase the number of functional units in a switchgear already assembled or installed
  • Gas-insulated switchgear (GIS) offers a more compact switchgear footprint (vs. air-insulated switchgear) consisting of high voltage components such as circuit-breakers, disconnectors, load interrupters, and several also the busbars, enclosed in a metal gas tank – leading to very low maintenance requirements. GIS can be typically found in closed and challenging environments such as metro, mining, etc – where space is limited.

Whether customers choose air-insulated or gas-insulated switchgear depends on the application as well as on some aspects such as the initial investment cost, total cost of ownership, available space and location (ie. altitude, dust, etc.). We encourage you to get in touch with our sales experts to get the right advice.

 


What are the main differences between air-insulated switchgear (AIS) vs gas-insulated switchgear (GIS) for secondary distribution?

Air-insulated switchgear (AIS) offers a modular and flexible design that simplifies installation, use, and maintenance. AIS is a well-known and proven technology with wide range of functional units equipped with load break switch, disconnector, removable and withdrawable circuit breakers, conventional measuring transformers, current and voltage sensors, and protection relay solutions. It offers LSC2B/LSC2A/LSC2 solutions tailored to application needs, ensuring minimal service interruption and a high level of customization to meet global demanding requirements and can be typically found in all segments. AIS technology provides:

  1. suitability for cable and busbars applications, such as current and voltage transformers, surge arrestors, without the need of additional functional units in the switchgear saving footprint in the building
  2. flexibility in case of future expansions which allow to increase the number of functional units in a switchgear already assembled or installed
  3. modularity with preconfigured functional units and switchgears to satisfy distributors needs in terms of standardization and create stock for extra fast deliveries

Gas-insulated switchgear (GIS) offers a more compact switchgear footprint (vs. air-insulated switchgear). GIS integrates high voltage components such as circuit-breakers, disconnectors, load interrupters and branch connection bars enclosed in a sealed metal gas tank – leading to very low maintenance requirements. GIS switchgear units are engineered for versatile use in both indoor and outdoor settings, including high-altitude locations (above 1500 meters) and challenging weather and installation conditions.

Whether customers choose air-insulated or gas-insulated switchgear depends on the application as well as on some aspects such as the initial investment cost, total cost of ownership, available space and location (ie. altitude, dust, etc.). We encourage you to get in touch with our sales experts to get the right advice.


What are the insulation mediums that ABB offers in gas-insulated (GIS) switchgear?

ABB offers two main insulation mediums in our gas-insulated (GIS) switchgear portfolio:

  • SF6-free suitable for most 6kV to 24kV switching applications, with dry air or natural origin gases, as the insulation medium and a global warming potential (GWP) <1. It is fully compliant with the IEC standards and the EU F-gas regulation (EU) 2024/573. Our SF6-free solutions are designed with the same interface, footprint, and operations as the original SF6 versions.
  • SF6 gas (Sulfur hexafluoride) as insulation medium. The SF6 gas is contained in a welded stainless-steel enclosure

ABB’s complete transition to SF6-free switchgear will be phased in line with our ambitious sustainability targets, evolving regulatory deadlines, market demand, and production capacity. However, this is a long-term strategy, and in the mid-term, we will continue offering both SF6 and SF6-free switchgear as required by our customer needs and market regulations.

 


What smart solutions are available for ABB’s primary and secondary switchgear portfolio?

ABB’s switchgear smart solutions are designed to help our customers make data-driven decisions. Our customers can benefit from a wide range monitoring, diagnostic, automation and control features for their ABB medium voltage switchgear for primary distribution. Contact our sales team to learn more about ABB’s smart solutions for each of our switchgear.

Select region / language