A Human-centered User Experience

The AX Bridge User interface

AX UI is designed with human centered principles to support the operator throughout the voyage. With balanced composition, clear visuals and prioritized information the design helps lower cognitive overload, enabling safe and efficient operation. 

The AX UI and AX levers complement one another creating a seamless user experience.

A closer look at the UI

maneuver-mode
Maneuver mode

In maneuver and DP mode, the overhead indication screen is displaying essential operational information for all the thrusters, including the set point and actual value for steering angle and RPM well as the available power per Azipod® propulsion unit.

sea-mode
Sea mode

In sea mode, the overhead indication screen displays a combined steering angle in addition to power information per Azipod® propulsion unit.

power-view
Power view

An additional indication screen shows the power plant status as a single line diagram, the actual and available power per Azipod® propulsion unit and the status of the steering gear.

Control view
Control view

The control screen enables the user to give operational commands to the system, such as starting and stopping the thrusters and toggling different Azipod® propulsion unit modes.

Helmsman screen

Used in the steering stand position and shows relevant information related to navigation while giving an overview of the propulsion. 

Left image shows maneuver mode and right image sea mode.
Maneuver mode
SEA mode
marine-pilot-control-teaser

ABB Ability™ Marine Pilot Control

Pilot Control offers a new way to control your vessel during all operational modes including maneuvering, transit, and position-keeping. Designed for autonomous and remote operations, the system enables optimal and complete all-speed vessel control from one operator position.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language