Variable speed shaft generator (PTO/PTI)

PTI PTO landscape
Using the energy efficient main engine to generate electrical power (PTO), the system can boost the main propulsion shaft (PTI), and also provide Power take home (PTH) for an extra layer of redundancy. In addition, the system offers the opportunity to connect energy storage, shore to ship power and other new energy sources and functionalities to the power and propulsion plant.

Do you have questions?

Please leave them here and we will get in touch with you shortly.

Contact us
Battery support - ABB

Comply with regulations

Add new functionalities and energy sources to the power plant, such as energy storage and shore connection, for a future proof vessel.

Target - ABB

Lower CAPEX


Optimise the power plant with smaller or fewer auxiliary engines, and the option of lower maximum engine design power without lowering maximum vessel speed.

Duration

Faster payback time


The highly efficient system enables faster payback time by reducing fuel consumption.

3D rendering of a cargo ship illustrating a shaft generation use case

ABB shaft generator systems to support ten COSCO Shipping container vessels with energy efficiency

The system will yield fuel savings of up to 17 percent, and it will have up to 20 percent of a smaller footprint compared to traditional, synchronous excitation-based shaft generator systems.

Highlights

Learn more about how the Variable Speed Shaft Generator (PTO/PTI) works


ABB slow speed shaft generator solutions are for low and medium voltage systems, covering powers up to 6 MW and more. The same unit can be used as a generator (PTO), booster motor (PTI) or alternative propulsion system (PTH).

Watch our video to find out how ABB shaft generators are designed to ensure that assembly and installation are fast and easy. Based on our extensive experience in supplying equipment for marine applications, the generators are optimized to meet the needs of the individual vessel.

Related solutions

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language