IFPTOC

Earth-fault protection offering

   
Protection function  REX640  REX615  REX610 630 series 620 series 615 series  REF601  SSC600
Feeders  
Non-directional, low stage ■ ■ ■ ■ ■ ■ ■ ■
Non-directional, high stage ■ ■ ■ ■ ■ ■ ■ ■
Non-directional, instantaneous stage ■ ■ ■ ■ ■ ■   ■
Directional, low stage ■ ■ ■ ■ ■ ■   ■
Directional, high stage ■ ■ ■ ■ ■ ■   ■
Admittance-based ■ ■   ■ ■ ■   ■
Multifrequency admittance-based ■ ■   ■ ■ ■   ■
Wattmetric-based ■ ■   ■ ■ ■   ■
Transient/intermittent-based ■ ■     ■ ■   ■
Harmonics-based ■ ■     ■ ■    
Touch voltage-based ■ ■            
Residual over voltage-based ■ ■ ■ ■ ■ ■   ■
Transformers and machines  
High impedance-based restricted ■ ■   ■ ■ ■    
Low impedance-based restricted ■ ■   ■ ■ ■   ■
Injection method for rotor ■ ■   ■        
Third harmonic-based for stator ■ ■   ■   ■    

Applicability to different neutral earthing principles


  Protection function
Current-based Power-based Admittance-based Transient-based Multi-frequency Touch voltage-based
Neutral earthing principle DEFxPDEF WPWDE EFPADM INTRPTEF MFADPSDE IFPTOC
Isolated, unearthed

■
IoSin, Ph.angle
φ=-90°
■
φ=-90°
■
B0
(■) ■ ■
Compensated, Petersen coil1

■
IoCos, Ph.angle
φ=0°
■
φ=0°
■
G0 & B0
■ ■ ■
Resistor (high ohmic)

■
IoCos, Ph.angle
φ=-45°
■
φ=≈-45°
■
G0
(■) ■ ■
Resistor (low ohmic)

■
Ph.angle
φ=≈+45°
O O O O O
Solid, effectively earthed

■
Ph.angle
φ=≥+45°
O O O O O
1. In a compensated network, the operation is based on the resistive part of operating quantity, which is very sensitive to current transformer errors. It is therefore recommended that a core balance CT is used for measuring the residual current.
■ = Applicable, preferred
(■) = Applicable
O = Not applicable

Links

Select region / language