Protection and control REX610

All-in-one protection for any basic power distribution application

REX610 is a freely configurable all-in-one protection relay that covers the full range of basic power distribution applications, without forgoing simplicity. The small number of variants translates into easy ordering, set up, use and maintenance. Although rich in functionality, REX610 represents a cost-effective choice. The fully modular hardware, unlocking all available functionality, and continuous access to new developments allow easy and flexible customization, modification and adaptation to changing protection and communication requirements – at any time.

REX610 is a member of the renowned Relion® protection and control family of relays, building on ABB’s strong heritage of freely configurable multifunctional relays and many proven protection algorithms.


Scope
All-in-one protection and control

Benefits

  • Multiapplication coverage with one device for optimal flexibility and cost-effectiveness
  • Easy and flexible customization and adaptation to changing protection and communication requirements with modular and scalable design
  • Plug-and-play solution with installed hardware modules unlocking all available functionality
  • Extensive range of default functionality, including communication, for easy alterations with no additional costs
  • Continuous access to incrementally released new functionality via firmware updates
  • Convenient, tailor-made retrofit adapter to allow smooth replacement of SPACOM with REX610 relays
     

Features

  • Freely configurable relay for flexible tailoring to application-specific requirements
  • 12 variants covering all basic applications
  • Withdrawable plug-in unit for swift replacement, short meantime to repair, and minimized costly downtime
  • Possibility of replacing one or several modules instead of replacing the entire relay
  • Three supervised arc sensor inputs
  • IEC 61850 Edition 2 - certified by DNV/GL (KEMA)  
     

Are you looking for support or purchase information?

Ready to configure your product order code?

Go to ABB Relays-Online

Technical documentation portal

The newest technical documentation for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product-related material. For now, please also use ABB Library to find technical documentation of earlier product versions.
Loading documents

Related offering