Wireless I/O Gateway ARR600

Wireless I/O Gateway ARR600 provides wireless monitoring and control of field devices via cellular network from a central site or control center. The devices offer industrial quality connectivity for the IEC 60870 and Modbus based protocols. Field applications can be connected and controlled via built-in digital and analog I/O’s. Wireless I/O Gateway ARR600 exhibits integrated communication capability and seamless integration to SCADA systems.

Product in limited stage since 2025

Wireless I/O Gateway ARR600 is a member of ABB’s Arctic product family and part of its 600 Wireless Gateway product series.

The Wireless I/O ARR600 includes integrated digital and analog inputs and outputs. Remote applications, such as overhead sectionalizers, can be connected and controlled via the ARR600. The gateway also serves as a generic I/O interface - for example substation alarms or temperature measurements can be transmitted to a central monitoring system. ARR600 gateways also include the functionality of ARG600 and ARP600 gateways.

Wireless I/O Gateway ARR600 can be utilized for various industrial and utility applications to maximize the following benefits:

  • Built-in I/O capability enables remote monitoring and control of switching devices
  • Integrated protocol conversion – enables connecting legacy serial-based devices into a TCP/IP-based supervisory control system (SCADA)
  • Ideal for retrofitting – allows the user to extend the life cycle of existing serial-based substation devices thanks to the integrated protocol converter
  • Remote access to field devices means less site visits for operations and maintenance
  • Industrial grade TCP/IP router: Several serial and TCP/IP based field devices can be integrated into a central supervisory and control system (SCADA)
  • Optimizing the cost of communication by using public cellular networks

 Key features include:

  • Digital I/O and analog input interfaces
  • Support for multiple communication protocols for controlling of I/O ports
  • Protocol converter for multiple communication protocols
  • Enables always-on TCP/IP routing and serial over TCP/IP based two-way communication
  • Arctic Patrol - connectivity supervision of the communication
  • Secure communication maintained with VPN and Firewall
  • All functionality from ARG600 and ARP600 (excluding dual SIM variants)

Typically, several ARR600 Wireless Controllers or other Arctic 600 series gateways are combined with the ARM600 M2M Gateway to form a reliable and secure communication system for any utility or industrial application.

Why ABB?

  • Technology leader in grid automation solutions
  • Global sales and support channels
  • Reliable communication solutions for all needs
  • Extensive understanding of utility and industrial applications



Are you looking for support or purchase information?

Technical documentation portal

The newest technical documentation In English for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product related material and technical documentation in other languages. For now, please also use ABB Library to find technical documentation of earlier product versions.
Loading documents

Related offering

Select region / language