Energy Efficiency

ee-sustainability_visuals_11-02-2021-motors-2400_800-web

Preservering energy is a key factor for improving sustainablity and a contribution to mitigating emissions of green house gases (GHG), enabling a low-carbon or net-zero society. Energy efficiency is thus part of the energy transition to combat climate changes.

 At ABB, we are committed to support energy efficiencies along the entire value chain, from generation to use, regardless of the energy source.

power from shore2
Subsea
Marine
smart communities
abb_terra_184_keyvisual_render_dpi
ecodesign_drives_and_motors_web_wide

Power from shore

Subsea Power

Marine

Smart community

E-mobility

Motors / Drives

Selected references (Norwegian)

Select region / language