With ABB's Optical Character Recognition (OCR) systems, you have full control of container movements coming in and out of your terminal. By automatically identifying every container and vehicle, our OCR solution cuts processing time from minutes to seconds. This reduces idle time and bottlenecks, improves throughput and contributes to lower emissions.

That’s what we mean by Engineered to Outrun.

Proven-reliability

Proven reliability. Uninterrupted operations.

OCR systems play a critical role in ensuring the flow of terminal operations, from quay to yard to gate. Even short disruptions can lead to costly delays, which is why our systems are built for continuous uptime. They're robust, field-tested, and engineered for long-term performance in the world's most demanding terminal environments.

Proven-reliability
High-accuracy-in-complex-terminal-environments
High accuracy in complex terminal environments

Our OCR systems consistently deliver high recognition accuracy, even in challenging conditions like poor weather, nighttime, or dusty environments. With proprietary AI imaging technology and real-time data processing, the system automatically identifies containers and captures critical information like ISO codes, door orientation, bolt seals, hazardous material labels, and detects major container damage.

Greater-accuracy-at-the-quay
Greater accuracy at the quay

The QuayPro module confirms container stowage position in real-time and flags any deviations from the load plan. This reduces unnecessary and costly crane moves and enables dynamic work instructions to the crane driver, which can all be handled remotely. The result is greater accuracy, faster operations, and improved safety on the quay.

Cybersecurity-and-data-driven-operations
Data you can trust

Manual errors are common. Our OCR system doesn't make them. Every reading is verified and consistent, improving data quality and reducing container misplacement. Think of it as the sorting machine of your terminal. Fast, accurate and tireless.

OCR solutions to terminals worldwide

Built for seamless integration

To support smarter decisions, you need systems that work seamlessly together. Our OCR systems deliver accurate, real-time data that connects your operations from the crane to the gate. They integrate not only with Terminal Operating Systems (TOS), but also with crane PLCs, RFID and other automation platforms, regardless of brand. They can be scaled or customized to meet your terminal's needs.
You're-never-far-from-expert-help

Global support, built-in serviceability

Our OCR systems are backed by ABB's global support network, which includes remote diagnostics, proactive maintenance, and fast service response. Hardware like cameras is designed for easy replacement, so uptime stays high and interruptions stay low wherever you are.

Highlights

Proven-reliability
Technical paper
AI powers smart solutions for container handling

Our offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language