AO2000 System is a complete system solution for continuous gas analysis
The system is available in various variants tailored to your measuring tasks - emission monitoring, cement applications and process gas measurements.
It is especially designed for easy service and maintenance.
The unique features of the AO2000 System:
- Compact, completely designed system
- Up to 6 measuring components
- Sophisticated internal function control
- Designed for easy maintenance
- Comprehensive digital communication
- Global remote maintenance and control with Analyze IT Explorer
- Emission certificates available