Symphony® Plus SD Series Control and I/O

sd-series-header-new
The SD (Symphony DIN) Series is a green portfolio of completely scalable control and I/O products that work in any environment or geographic location,  Through seamless interconnections with smart field and electrical devices and higher level applications, these rugged control and I/O products deliver lower energy consumption, an extreme operating temperature range, and a scalable architecture in a compact, modular footprint, making SD Series the best automation solution for your new installation, upgrade or expansion. 

Expand the sections below for details on the SD series or read more in the SD Series Brochure.

 

Share this page


SD Series Controllers

s-controller-family_spc600-spc700-spc800_web

Powerful, scalable controller family for high-end (SPC800/HPC800), mid-range (SPC700)
and small (SPC600/SPC700) applications from discrete and continuous, to batch and advanced control applications. Simultaneous support for SD Series, HR Series and S800 I/O subsystems. SD Series controllers communicate with S+ Operations, S+ Engineering and other higher level applications via a high-speed, high-throughput, and high-security Fast Ethernet-based redundant plant network.

SD Series I/O

s-controller-family_spc600-spc700-spc800_web

Comprehensive set of traditional, intelligent HART IO and turbine specialty modules for integrated turbine control applications with system wide, channel selectable 1 msec SOE time stamping available.  Redundant I/O options available for critical applications.  Because of extreme operating condition design and location neutral engineering design, SD Series I/O is equally suited for local or remote I/O installations.

SD Series Rotating Machinery

SD series

Delivering cost-efficient and technologically advanced solutions for all turbine types, sizes and manufacturers for both retrofit and greenfield opportunities, these Symphony Plus SD Series turbine specialty modules eliminate the need for traditional “black box” turbine control.


SD Series Device Integration

symphony-plus---pdp-pdp800-flat-only_presentation_retouched
Seamlessly integrates intelligent field devices and protocols using PROFIBUS DP, HART, Modbus TCP, IEC 61850, IEC 60870-5-104 and DNP 3.0.

By providing access to a wide range of intelligent field devices from both ABB and other third-party vendors, each device’s resident information is available for use in control strategies and higher-level applications to produce tighter, more reliable process control solutions and greater awareness to plant performance.

SD Series Soft Controller

soft controller

Soft controller provides virtual environment for developing and testing of new control or modified control logic strategies. It uses the same control logic as physical SD Series controllers with tested results directly transferrable to the running system.

SD Series Packaging

sd-series-mounting

Sleek DIN-rail mounted design, low power needs and streamlined vertical and horizontal mounting reduce control and I/O footprint. Possessing a wide operating temperature range and G3 coating, SD Series is equally suited for local or remote installations without requiring costly environment control equipment or specialty sealed cabinets.
 

HR Series / INFI 90 Support

sd-series-support
True to ABB’s 35+ year commitment of “Evolution without obsolescence” life cycle policy, SD Series protects your investments in previous and current generation Harmony / INFI 90 rack control hardware, software and applications while providing you with new technology and functions.

Specifically:
SD Series controllers connect to existing rack I/O, seamlessly re-use previous generation control applications (without need for re-tuning or re-engineering), and preserve your control strategy documentation (by using the same S+ Engineering Composer control configuration tools).

SD Series I/O modules are compatible with the latest HR Series rack controllers allowing for easy remote I/O expansion opportunities in existing installations.

 HR Series and SD Series control networks (INFI-Net and PN800 respectively) can be seamlessly connected making resident data on either network available for use in control applications, or for display in the other system.

Discover more Symphony® Plus SD Series tools

Related offerings

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language