Series 5300/9300-NB  Nickel Plated Brass 

Straight, 45° and 90° fittings


  • Nickle Plated Brass
  • 3/8” to 2” (12mm to 63mm)
  • Insulated Version
  • Temperature Rating:
    UL/CSA::  -20 to +105°C
    IEC/CE:  -25 to 105°C
  • UL Listed Ingress Ratings:
    Indoor:  Type 4, 4X, 12, 13
    Outdoor: Type 3, 3R, 4, 4X
  • IEC Ingress Ratings:  IP 66, IP 67
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3
  • CE Certified to IEC/EN 61386-1, -23

Typical applications & conduit solutions:

5300_9300NB_fitting_396v

Downloads

Select region / language