FlexLine® busbars & accessories

Simply fits.

FlexLine® busbars PSX go hand in hand with the flex terminals of the FlexLine®  protection devices by following an one-size-fits-all approach. Whenever the neutral conductor terminals are not required, the flex terminals accommodate this busbar pin without any mechanical or electrical connection. Therefore, all FlexLine®  protection devices can be flexibly combined with only one type of busbar, as the phase sequence is always the same.
The remaining busbar pins can be covered with the BSKX shock protection caps.

Main benefits

  • 0.5-module steps of phase and neutral pin in combination with the flex terminal concept of FlexLine® protection devices for maximum flexibility
  • Busbar shape allows access to additional screw terminal on the bottom as well as to the DIN-rail clip to release the main device from the DIN-rail without removing the busbar
  • Shock protection caps BSKX for unoccupied pins available


Main features

  • Current carrying capacity of 63A (10 mm²)
  • 3P+N busbars available in 12 and 8 module length
  • 1P+N busbars available in 12, 6 and 4 module length 

Are you looking for support or purchase information?

FlexLine® highlights

Explore the range of FlexLine®

PSX
PSX – FlexLine® busbars

Accessories - Busbars PSX

Learn more about FlexLine®

Products and Documentation

Documentation
Loading documents
Select region / language