The FlexLine® 1P+N voltage independent Residual Current circuit Breakers with Overcurrent protection (RCBOs) of the DSX301 series protect people and equipment in an extremely space-saving manner in just a single module width.
As part of the FlexLine® system, the DSX301C features push-in terminals that save 50% on installation time. In addition, FlexLine® devices can be flexibly arranged in one size with the PSX busbar to save even more time and space.
Main benefits
Main features
-
1P+N in 1 module width
-
Rated current from 6 A to 20 A
-
Breaking capacity up to 6 kA
-
B & C tripping characteristics
-
Sensitivity of 30mA
-
Push-in terminals
-
A, F, G type available