The DSX203NC range of 3P+N Residual Current circuit Breakers with Overcurrent protection (RCBOs) has been designed to meet the requirements of protection devices that suit the different types of circuits of modern three-phase systems, which are increasingly compact and sensitive.
DSX203 NC RCBOs are the ideal solution for installations where space is limited, offering many types in a width of only 4 modules, reducing the space required by 50% compared to an RCCB + MCB configuration.
This makes them suitable both for new installations to save space in switchboards and for retrofitting existing installations by adding earth fault current protection in installations where this was not foreseen, without affecting the overall dimensions of the system and the placement of the whole system.
As part of the FlexLine® system, the DSX203C features push-in terminals that save 50% of installation time. In addition, FlexLine® devices can be flexibly arranged in one size with the PSX busbar to save even more time and space.
Main benefits
Main features
-
3P+N in 4 modules width
-
Rated current from 6 A to 20 A
-
Breaking capacity up to 6 kA
-
B & C tripping characteristics
-
Sensitivity of 30mA
-
Push-in terminals
-
A type available