FX200 - FlexLine® RCCBs

Simply fits.

The FX200 range of FlexLine® Residual Current Circuit Breakers (RCCBs) is designed to protect people and equipment from ground faults, providing reliability and safety in all operating conditions. Different types are available depending on the current wave that the device can detect.

As part of the FlexLine® system, FX200 can be flexibly arranged with other FlexLine® devices with the PSX busbar, saving time and space.

Main benefits
  • Accurate protection of people and electrical equipment against earth fault currents
  • Suitable for a wide range of applications in any type of building
  • QR code printed on front, leading to product detail page with all product information.
  • Flexible to install FX200 with any other FlexLine® device on one DIN-rail, connected with one busbar
  • Test button for checking the correct function of the device
  • Earth fault indicator for easier identification of earth faults

Main features
  • 2P and 4P
  • Rated current of 25 A and 40 A
  • Sensitivity of 30mA, Types A, F, and G

Are you looking for support or purchase information?

FlexLine® highlights

Explore the range of FlexLine®

FX200
FX200 – 2P/4P RCCBs

Residual Current Circuit Breakers FX202 & FX204

Learn more about FlexLine®

Products and Documentation

Product browser
Documentation
Loading documents
Can be used in almost any country as it is approved in most major standards.
Select region / language