SX-ARC1 - FlexLine® AFDDs

Simply fits.

Each year over two million fires erupt all over Europe. More than one third of these due to faults in the electrical installation which prevailingly occur as a result of dangerous arc faults.

Arc Fault Detection Devices (AFDDs) reliably detect those arc faults and protect people, buildings and irreplaceable goods from electrically induced fires. By early detecting arc faults and disconnecting the affected circuit the AFDD with integrated miniature circuit breaker (MCB) offers reliable and complete protection in any type of building.

As part of the FlexLine® system, the SX-ARC1 features push-in terminals that save 50% on installation time. In addition, FlexLine® devices can be flexibly arranged in one size with the PSX busbar to save even more time and space.

Main benefits:

  • Reliable protection against series, parallel and earth arc faults, overvoltage (>275 V) and overcurrents
  • QR code printed on front, leading to product detail page with all product information.
  • Flexible to install SX-ARC1 with any other FlexLine® device on one DIN rail, connected with one busbar
  • Convenient cable insertion from front on load side
  • Reduced installation time by 50% with push-in technology
  • Easy troubleshooting of the network thanks to the LED indication after a tripping
  • Test push button to verify the correct functioning of the arc fault detection device
  • Continuous internal self-test 


Main features:

  • 1P+N in 2 modules width
  • Rated current up to 20 A
  • Breaking capacity up to 6 kA
  • B & C tripping characteristics

Are you looking for support or purchase information?


What is an arc fault and when does it occur?

The majority of fires in buildings erupt from faults in the electrical installation. These fires are mainly caused by dangerous arc faults. An AFDD (Arc Fault Detection Device) according to the product standard “IEC 62606 - General requirements for Arc Fault Detection Devices” is a device intended to mitigate the effects of arcing faults by disconnecting the circuit when an arc fault is detected. S-ARC1, SX-ARC1, and DS-ARC1 close the protection gap against arc faults and thus extends the fire protection in various types of buildings – protecting people and valuable assets against series arc faults, parallel and earth arc faults.

Series arc faults occur when a conductor is disrupted, parallel arc faults in the case of contact between phase and neutral conductors or in the case of contact between phase and protective conductors.

The most frequent causes of the development of arc faults are:

  • Damaged insulation, e.g. by screws or nails
  • Trapped cables in doors and windows
  • Cable breakage due to incorrect installation
  • UV radiation and rodent damage to cables in outdoor areas
  • Loose contacts and connections, for example in poorly installed switches/outlets or multiple sockets
  • Snapped plugs and cables, e.g. due to carelessly moved furniture

Which applications need to be protected against arc faults in particular?

Protection for people and irreplaceable goods

The global wiring regulation IEC 60364-4-42 gives advice on special measures to protect against the effects of arc faults in final circuits. According to this regulation, the use of an AFDD is strongly recommended for the following applications:

  • Rooms with sleeping accommodation
    • Home and day care centers, nurseries
    • Retirement homes, care homes and homes for the elderly
    • Asylums
    • Handicap-accessible areas
  • Locations with risks of fire due to flammable constructional materials
    • Wooden buildings
    • Carpentries, paper manufacturing plants, printing shops
    • Gas stations
    • Barns
  • Locations with risks of fire due to fire propagating structures
    • Skyscrapers
    • Combustible buildings
    • Forced ventilation systems
  • Locations that contain irreplaceable goods
    • Museums, libraries, galleries, archives or architectural monuments
    • R&D centers
    • Laboratories

The use of an AFDD is additionally recommended in any rooms with sleeping facilities in private apartments, houses, hospitals (does not apply for medically used areas) and hotels. This also includes places with a fire-disseminating structure, such as the chimney effect in high-rise buildings or final circuits with high connected load, e.g. dishwashers, washing machines or dryers.

FlexLine® highlights

Explore the range of FlexLine®

SX-ARC1
SX-ARC1 – 1P+N AFDD+MCB

Arc Fault Detection Device SX-ARC1

Learn more about FlexLine®

Related offering

Products and Documentation

Documentation
Loading documents
Select region / language