Swirl flowmeter SwirlMaster FSS450

Select Language
  • English
  • Deutsch
  • 中文
  • čeština
  • 日本語
  • polski
  • svenska
SwirlMaster FSS450 is the universal but unique Swirl meter for high-end flow applications.
It uses a two-wire transmitter with leading-edge DSP technology with advanced flow computer functionality. Signals from remote sensors like pressure, temperature, or density can be computed directly with the signals from internal flow and the integrated temperature sensor.

SwirlMaster FSS450 is ideal for direct mass flow or standard flow of gases and liquids or direct mass and energy flow on saturated and overheated steam.

Product images

Similar products

Additional resources

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

SwirlMaster flowmeters are used for highly accurate measurement of the flow of gases, liquids, and steam over a wide range of temperatures in almost any application. Swirl meters are ideal for use on low viscose liquids, and demineralized water, and for direct, cost-effective steam mass flow. 

SwirlMaster FSS450 is the advanced version with additional analog input for mass or energy flow measurement, available with an integral or remote transmitter with up to 30 m (98 ft.) cable length. Because of the optional inputs, discrete-flow computers are no longer needed in many applications.

SwirlMaster FSS450 is available with multiple communication protocols, such as

  • 4 to 20mA / HART 7,
  • Modbus TCP and Profinet via Ethernet -APL, 
  • Modbus RTU

Optionally available:

  • Smart HMI with backlight and Bluetooth functionality for easy meter setup (Ethernet-APL device only)
  • Remote transmitter with up to 30m (98 ft.) cable length
  • Stainless steel transmitter housings
  • SIL 2

Data

General specifications:  

  • Easy assembly
    – Only the shortest possible straight pipe lengths are required
    – Measuring ranges have been well adopted to the flow rates
  • Intuitive operation
    – Easy Set-up function
    – Clear text display
    – Meter configuration through the front glass with closed cover
  • Accuracy for liquids, gases and steam
    – +/- 0.50% of rate
  • Process connection / meter sizes
    – Flange design / DN 15 to 400 (1/2 to 16 in.)
  • Approvals for explosion protection
    – ATEX, IECEx, cFMus, NEPSI
  • SIL2-certified in accordance with IEC 61508
  • Output / communication
    – 4 to 20 mA / HART 7
    – Modbus TCP, Profinet, Webserver via Ethernet-APL
    – Modbus RTU-RS485
  • Optional binary output
    – For use as a limit switch, pulse output or frequency output
  • Optional input from field
    – Pressure, temperature, methane content, density gas analyzer
  • Integrated flow measurement computer functionality
    – Gas standard volume and mass flow
    – Vapor mass flow
    – Direct energy calculation for vapor and water
    – Natural gas calculation in accordance with AGA / SGERG standards

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language