L&W Autoline SCT | Automated compression strength measurement for liner and fluting

Are you looking for support or purchase information?

Why measure compression strength?

Compressive strength determines the stacking ability of corrugated boxes. The aim is to produce  strong boxes and use a minimum of raw material, so accurate measurement is needed to optimize process and raw material usage.


High precision and reproducibility

L&W Autoline SCT

L&W Autoline SCT automates the measurement of compressive strength of liner and fluting for fast and precise results. It is based on the short-span compression test (SCT) method—first developed by the Swedish Pulp and Paper Institute (STFI) in collaboration with Lorentzen & Wettre.

Features

  • Based on proven L&W Compressive Strength Tester STFI

  • Follows short-span compression test method, pioneered by STFI and L&W

  • Integrated sample preparation

  • Easily combined with L&W Autoline Moisture module for automatic compensation of conditioned samples

  • L&W Ultra Precision measuring unit ensures high accuracy and low maintenance

SCT (code 630)_Web
Loading documents
Select region / language