System 800xA 7.0
System 800xA version 7.0, the latest LongβTerm Support (LTS) release, introduces cutting-edge features, designed to tackle today’s demanding automation projects while acting as a bridge to future automation technology advancements. Bridging today and tomorrow!
>> System 800xA 7.0 Internal Release page >> System 800xA 7.0 External Release page
The TÜV certified SIL3 controller and I/O of System 800xA High Integrity safety system can be used in flexible architectures: stand-alone, interfaced with any DCS / PLC, integrated with System 800xA (i.e. installed on the same control network), or fully combined with process control and safety in the same physical controller.
Many benefits can be achieved using the integrated or combined architectures, including:
>> PCP Quality & Operations on Inside+π