kopex-ex-logo
Explosion protective conduit & fittings

Our products include metallic and nylon flexible conduits and fittings meeting the strictest worldwide standards for use in explosive hazardous atmospheres including ATEX/IECEx, UL/CSA and EAC Ex.

The advantages of being able to pass multiple cables/wires between two points through a single entry are endless, resulting in a more manageable and cost effective solution for hazardous area installations. 

Non-Metallic Systems

  • Corrugated non-metallic conduit offering high flexibility and moderate mechanical protection
  • Allows the construction of Ex harnesses for more intricate or complex routing requirements
  • For Ex e applications

Our offering


Non-Metallic Conduit Systems

Conduits

Fittings

Select region / language