Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Predictive maintenance

Maximize efficiency with the right maintenance program

Appropriate maintenance reduces the risk of failures and/or shutdowns and extends the lifetime of the switchgear, thus lowering the overall operational costs. The goal of ABB low voltage systems service is to ensure the maximum performance and availability of the low voltage switchgear of our customers. The availability of the switchgear ensures productivity is maintained.

Standard maintenance practices such as corrective or reactive maintenance remain costly as it occurs unexpectedly and affects production and availability. Preventive or continuous maintenance is usually performed on an annual basis, during a scheduled shutdown, also contributing to maintenance costs.

By evaluating information made available by ABB intelligent switchgear systems, in conjunction with the existing plant monitoring and control systems, it is possible to adopt a predictive maintenance schedule.

Utilizing an expertise from ABB low voltage systems service can help to

  • Have an easy-to-plan maintenance budget based on current plant operation,
  • Use of genuine, factory-certified ABB parts to ensure availability,
  • Constantly verify and ensure a high level of safety, availability and reliability,
  • Provide optimum performance during switchgear life cycle.
Loading documents