Vortex flowmeter VortexMaster FSV430

VortexMaster FSV430 is the basic meter for volume flow applications. Available in flange-mount and wafer-type designs, VortexMaster FSV430 uses a two-wire transmitter with leading edge DSP-technology with excellent vibration compensation. Intuitive operation directly through the glass makes the FSV430 incredibly user-friendly.

Looking for a vortex flowmeter with integrated energy calculation? Lean more about VortexMaster FSV450.

Looking for a flowmeter that can be installed where others cannot due to space restrictions? Learn more about the SwirlMaster FSS430.

widgets-jump-question

 

Additional resources

 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

VortexMaster flowmeters accurately measure the flow of gases, liquids and steam over a wide range of temperatures. Vortex meters are ideal for use on all kinds of gases, low viscose liquids, and demineralized water, and they are ideal for direct, cost-effective steam mass flow measurement.

VortexMaster FSV430 is available with multiple communication protocols, such as

  • 4 to 20mA / HART 7
  • Modbus TCP and Profinet via Ethernet -APL
  • Modbus RTU

Optionally available:

  • Smart HMI with backlight and bluetooth functionality for easy meter set up (Ethernet APL-device only) 
  • Integrated RTD for temperature compensation and saturated steam mass flow calculation
  • Digital outputs for pulses, frequency and alarm signalization
  • Remote transmitter with up to 30m (98 ft.) cable length
  • Stainless steel transmitter housings

Data

General specifications:  

  • Intuitive operation
    – Easy Set-up function
    – Clear text display
    – Meter configuration through the front glass with closed cover
    – Bluetooth functionality (Smart HMI only) for My device Manager App
  • Accuracy for liquids
    – +/- 0.65% of rate
  • Accuracy for gases and steam
    – +/- 0.9% of rate
  • Process connection / meter sizes
    – Flange-mount design / DN 15 to 300 (1/2 to 12 in.)
    – Wafer type design / DN 25 to 150 (1 to 6 in.)
  • Approvals for explosion protection
    – ATEX, IECEx, cFMus, NEPSI
  • SIL2-certified in accordance with IEC 61508
  • Output / communication
    – 4 to 20 mA / HART 7
    – Modbus TCP, Profinet, Webserver via Ethernet-APL
    – Modbus RTU-RS485
  • Optional binary output
    – For use as a limit switch, pulse output or frequency output
  • Optional input from field
    – Pressure, temperature, density

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language