Vortex flowmeter VortexMaster FSV430

VortexMaster FSV430 is the basic meter for volume flow applications. Available in flange-mount and wafer-type designs, VortexMaster FSV430 uses a two-wire transmitter with leading edge DSP-technology with excellent vibration compensation. Intuitive operation directly through the glass makes the FSV430 incredibly user-friendly.

Looking for a vortex flowmeter with integrated energy calculation? Lean more about VortexMaster FSV450.

Looking for a flowmeter that can be installed where others cannot due to space restrictions? Learn more about the SwirlMaster FSS430.

Are you looking for support or purchase information?

 

Additional resources

 

Overview
Data
Tools
Fieldbus & HART
Download
Service

Overview

VortexMaster flowmeters accurately measure the flow of gases, liquids and steam over a wide range of temperatures. Vortex meters are ideal for use on all kinds of gases, low viscose liquids, and demineralized water, and they are ideal for direct, cost-effective steam mass flow measurement.

VortexMaster FSV430 is available with multiple communication protocols, such as

  • 4 to 20mA / HART 7
  • Modbus TCP and Profinet via Ethernet -APL
  • Modbus RTU

Optionally available:

  • Smart HMI with backlight and bluetooth functionality for easy meter set up (Ethernet APL-device only) 
  • Integrated RTD for temperature compensation and saturated steam mass flow calculation
  • Digital outputs for pulses, frequency and alarm signalization
  • Remote transmitter with up to 30m (98 ft.) cable length
  • Stainless steel transmitter housings

Data

General specifications:  

  • Intuitive operation
    – Easy Set-up function
    – Clear text display
    – Meter configuration through the front glass with closed cover
    – Bluetooth functionality (Smart HMI only) for My device Manager App
  • Accuracy for liquids
    – +/- 0.65% of rate
  • Accuracy for gases and steam
    – +/- 0.9% of rate
  • Process connection / meter sizes
    – Flange-mount design / DN 15 to 300 (1/2 to 12 in.)
    – Wafer type design / DN 25 to 150 (1 to 6 in.)
  • Approvals for explosion protection
    – ATEX, IECEx, cFMus, NEPSI
  • SIL2-certified in accordance with IEC 61508
  • Output / communication
    – 4 to 20 mA / HART 7
    – Modbus TCP, Profinet, Webserver via Ethernet-APL
    – Modbus RTU-RS485
  • Optional binary output
    – For use as a limit switch, pulse output or frequency output
  • Optional input from field
    – Pressure, temperature, density

Tools

For selecting the most suitable product for your application  

Fieldbus & HART

Choose the right driver suitable for ABB field devices.
Get for each protocol the latest software revision.

Download

Loading documents
Select region / language