Advanced services

Increase uptime and extend your assets life

Advanced Services

Intelligent services to increase uptime, extend your assets life and prioritize your maintenance activities

With growing demand of electricity power supply availability is becoming fundamental for every business. Today digital solutions make possible a 24/7 monitoring able to avoid outages and extend asset life without affecting safety. 

Standard maintenance practices such as corrective or reactive maintenance remain costly as it occurs unexpectedly and affects production and availability.  

By evaluating information made available by digital assets, in conjunction with the existing plant monitoring and control systems, it is possible to adopt a predictive maintenance schedule to reduce the risk of failures and/or shutdowns and extend the lifetime of assets, lowering the overall operational costs. 

Electrification Service provides a range of advanced services that help you optimize the condition of assets, process reliability, equipment life and overall system performance.

Our expertise

ABB_picto_48x48_14_around_0511-Small

Comprehensive portfolio: Offering covering from medium to low voltage applications suitable also for third party assets.

ABB_picto_48x48_06_cloud_connection_0201-Small (1)

Scalability and Flexibility: Easy to deploy on-premises and cloud-based solutions.

ABB_picto_48x48_17_globe_0262-Small (1)

Global presence: Extended network of service centers closest to you.


Key benefits

ABB_picto_48x48_08_piggy_bank_0718-Small (1)

Reduced total cost of ownership (TCO): Up to 40% saving on operational maintenance cost by increasing maintenance intervals without affecting safety and reliability.

ABB_picto_48x48_04_chart_increasing_levels_0136-Small (1)

Maximize uptime: Up to 70% potential asset failure causes detected in the early stage.

ABB_picto_48x48_10_helmet_0437-Small

Improve safety: Up to 60% reduction of preventive maintenance avoiding operators' presence next to the asset.


Services to meet your needs


Services in action

CSS Flexbox Cards

>>>

Related services


Need help?

Can’t find what you were looking for? Search our library for technical documentation, selector tools or connect with our support team.

Get the answers you need directly. If you can’t find the answer to your question, our support team can help you.

Connect with our experts and improve the availability, reliability, and predictability & sustainability of your assets.

Optimize your operations with our service portfolio.
Select region / language