Strona ABB używa ciasteczek (cookies). Pozostając na stronie wyrażasz zgodę na używanie ciasteczek zgodnie z naszą polityką. Więcej
Szukaj
ABB oferuje wysokiej jakości systemy zasilania bezprzerwowego i awaryjnego oraz inne produkty energetyki, które spełniaja wysokie wymagania centrów danych, zapewniając niezawodne zasilanie przez wiele lat.
UPS dla wielkich centrów przetwarzania danych
Co czyni ją tak niepowtarzalną?
Modułowy zasilacz UPS o mocy od 30 kVA do 1,5 MVA.
Modułowy zasilacz UPS o mocy do 3 MW
Modułowy zasilacz UPS o mocy od 10 kW do 400 kW
Modułowy zasilacz UPS o mocy od 10 do 80 kW
ABB in data centers Increasing safety, reliability and efficiency for today’s data centers Enabling predictive reliability and energy efficiency for today’s data centers Complete enterprise solutions for data centers Cyberex-Data center product catalog Low- and Medium-voltage products for Data center Power protection for data centers Power protection - PCS100 solutions for protecting data centers Power protection - Conceptpower DPA 500 400V IEC Power protection - Conceptpower DPA 500 480V UL Power protection - PCS100 MV UPS for large data centers Power protection - PCS100 MV UPS product leaflet
Infographic - Powering the cloud
Reducing carbon emissions DC power ABB helps Facebook build its first data center outside US Interview with André Schärer, Global Data Center Segment Manager, ABB Tarak Mehta talks about the impact of data centers Data center enterprise management from ABB UPS systems for critical applications Newave: The modular UPS concept Newave Energy 2012 DCIM - Delivering higher reliability with lower costs PCS100 MV UPS PCS100 UPS-I PCS100 AVC (active voltage conditioner) AVC and UPS power protection solutions ABB power protection portfolio A data center solution for Thomas & Betts SACE Emax 2 power circuit breaker Adding data center power responsibly
MNS - Ease of doing business MNS - Safety MNS - Availability and reliability MNS - Flexibility MNS - Ease of maintenance
Conceptpower DPA 500 Add bits without losing bytes Full power without empty pockets Powering data centers without overpowering the planet
B-Source enters a new era VTB Bank develops new infrastructure AEGON upgrades infrastructure Spanish Lottery Swiss government data center Protecting the world's most powerful climate research supercomputer Protecting blockbuster movie animation and digital effects
Control room convergence Data center modernization Overcoming hidden costs in data centers Gaining control of electrical use in data centers A guide to using variable speed drives and motors in data centers - Meeting your Carbon Reduction Commitment (CRC) MNS PDUPro - Intelligent Power Distribution Unit Four approaches to better data center availability The two sides of highly efficient data centers Lessons learned from major data center outages Five steps to creating a more flexible data center Ten ways to ensure the safety of data center employees Industrial-strength solutions to reduce risk in the data center
Click here to send your queries