PMA Jumbo sizes

Select Language
  • English
  • Deutsch
  • français
Larger sizes for big solutions
When you need conduits with larger sizes for your cable protection, we provide you with a comprehensive selection of larges size conduits including connectors and flanges.
The PMA JUMBO product line from ABB includes a range of large size cable protection products. Seven different conduit types using a variety of raw materials to provide optimal performance in various applications and compatible fittings.

Conduits:
PMA JUMBO conduits polyamide and polyurethane conduits in the large nominal width sizes NW56, 70, 95, 125 (PA6 conduits – PCL, CYL, VCS, VOH) (PA12 conduits – PIH) (PU conduits – PUE)

Flange, threaded connectors and accessories:
PMAGRIP flange and threaded fittings plus accessories BGG (straight), BGO (90°) flange fittings achieve a sealing rating of IP50 and IP65 with a conduit sealing ring BGGV (straight), BGOV (90°) flange fittings achieve a sealing rating of IP68

Characteristics:
- Excellent conduit pull-out strength
- High impact resistance
- All PMA Jumbo conduits have a coarse (G) profile
- The conduit types PIH and VCS are UL recognized in jumbo sizes for use with the flange type fittings.
Material:
- Conduits made from specially formulated PA6, PA12 and PU
- Fittings made from specially formulated polyamide 6
- Self-extinguishing
- Free from halogens, REACH + RoHS compliant*
 - Very good chemical properties
- Temperature range:
PA6 –40 °C to +105 °C, short-term to +160 °C
PA12 –40 °C to +95 °C, short-term to +150 °C
PU –60 °C to +50°C
Jumbo sizes_396px

Our offering

Select region / language