E1.2
E1.2 reaches 1200A with breaking capacity up to 65kA and short time current of 50kA in width of 400mm. It is the most compact power breaker, installable both in horizontal and vertical position.
E2.2
E2.2 offers a rating up to 2000A with high short circuit performances: breaking capacity up to 100kA and short time current up to 85kA.
E4.2
E4.2 enables a rating up to 3600A with a breaking capacity and short time current up to 100kA.
E6.2
E6.2 is the top of the range model with ratings of 6000A, breaking capacity and short time current up to 100kA.
For high-performance air circuit breakers over 690V and compliant with UL Standards, please refer to the dedicated technical catalogue: link