The power grid will continue to change which means the solutions enabling the grid must also continue to evolve. With a centralized protection and control (CPC) approach, all protection and control functionality has been centralized into one single device on the substation level. With this approach, you gain the ability to protect and control a wide variety of utility and industrial applications from a single device.
ABB offers two options: the turnkey Smart Substation Control and Protection SSC600 device, and the standalone software option, SSC600 SW. Both options offer the same proven protection and control functionality. With the virtualized protection and control option, SSC600 SW, you can order only the software and install it on the hardware of your choice. A single SSC600 or SSC600 SW covers the functionality of 30 protection relays.
As IEC 61850 standard-compliant solutions, they offer unprecedented flexibility throughout the substation's entire lifetime. Fully modular software allows the flexibility to change with the evolving grid and meet the challenge of increasing digitalization. Up to 15 percent savings in substation life cycle costs can be achieved as SSC600 can handle new network functionalities as required.
Customizable, cost-effective turnkey P&C solutions can be made combining the centralized protection and control offering with ABB's merging units.