Select Language
  • English
  • Deutsch

 

Environmental Testing Laboratory

Equipped with a Climatic chamber

 

In this laboratory various climatic tests on materials, components and complete medium voltage switchgear panels can be carried out.
The testing facilities include two accessible climatic / thermos chambers.

Accessible Climatic-Chamber
       • Dimensions 2 m (W) x 2 m (H) x 2 m (D)
       • Temperature range: -70 °C - +130 °C /1 K/min
       • Humidity range: 10 – 98 %
       • AC Test voltage (single phase): 100 kV

Accessible Climatic-Chamber
       • Dimensions 2.4 m (W) x 3.5 m (H) x 3.2 m (D)
       • Temperature range: -70 °C - +150 °C /1 K/min
       • Humidity range: 10 – 98 %
       • AC Test voltage (3-phase): 100 kV

Climatic Shock-Chamber
       • Dimensions 0.8 m (W) x 0.6 m (H) x 0.6 m (D)
       • Temperature range: -85 °C - +220 °C / <1 min
Thermokammer

Contact

Phone: +49 (0) 2102 12-1477

E-Mail: testing@de.abb.com

Select region / language