• Material Laboratory• Calibration Service• Workshop• 3D Print
DAkkS is the national accreditation body of the Federal Republic of Germany.It acts in the public interest in accordance with Regulations (EC) No. 765/2008 and the German Accreditation Bodies Act (AkkStelleG) as the sole body providing accreditation in Germany
DAkkS is a member of the international accreditation organizations EuropeanCo-operation for Accreditation (EA), International Accreditation Forum (IAF) and International Laboratory Accreditation Cooperation (ILAC).
Available Accreditations (Downloads)
ABB Testing Station (DakkS); Annex to the Accreditation ABB AG (German) PEHLA Testing Station (DAkkS); Annex to the Accreditation PEHLA (German) Underwriters Laboratory (UL) Member of Client Data Program (CTDP)
Standards in the flexible scope for the ABB Laboratories Ratingen (DE)(issue Q4-2025)
Standards in the flexible scope for the PEHLA Laboratories Ratingen (DE)(issue Q4-2025)
IEC 62271-1
IEC 62271-103
IEC 62271-106
IEC 62271-200
IEC 62271-203
IEC 62271-104
IEC 62271-110
IEC 62271-201
IEC 62271-304
IEC 62271-102
IEC 62271-105
IEC 62271-111
IEC 62271-202
IEC 60529
IEC 60947-1
IEC 61439-1
IEC 61439-4
IEC 60947-2
IEC 61439-2
IEC 61439-5
IEC 60947-3
IEC 61439-3
IEC 60439-1
IEEE C37.04
ANSI C37.54
IEEE C37.06
ANSI C37.60
Phone: +49 (0) 2102 12-1477
E-Mail: testing@de.abb.com