Select Language
  • English
  • Deutsch

 

Other Services

 

ISO Calibration Service


  Calibration of

                  • Electrical measuring instrument
                  • Length measuring instrument
                  • Torque wrenches
                  • Pressure measuring instrument

Kalibrierung DSC_0196 ddq0

 

Material Laboratory

(not accreditated)

Testing of

                 • Solid Materials (Insulation Materials and Metals)
                 • Liquids
                 • Gases
                 • Destructive and Non destructive mechanical tests 
                 • Thermal tests and ageing tests
                 • Tests to verify the dielectric behavior of insulation materials 
                 • Measurement of conductivity
                 • Measurement of tan 
                 • Chemical and physical Analyses (RFX, FTIR, EDX)

Material Laboratory

 

Additive Manufacturing

Click here for more information

3d-drucker

Workshop of the Laboratory


The workshop manufactures prototypes and test arrangements as well as provides complete assembly and installation service in connection with tests.
Experienced fitters can be hired for assisting the assembling and handling of test objects.

If defects occur during tests our workshop offers immediate repair service and manufacturing of spare parts.

In order to offer optimal service the workshop is fully equipped for all kind of metal processing.

Workshop of the Laboratory

Contact

Phone: +49 (0) 2102 12-1477

E-Mail: testing@de.abb.com
Select region / language