Industrial cable glands

ABB industrial cable glands can be installed anywhere. Supported by global certifications and type approvals, we have a solution for most applications.


With varieties designed to withstand wet or dry locations, indoor or outdoor use and corrosive conditions, ABB offers a general purpose industrial gland to meet your need. Backed by thorough testing, ABB glands meet or exceed regulatory and certification standards, no matter where on the globe you need to use them.

Cable glands provide sealed entry into enclosures, motors, panels or any other device, limiting the ingress of water and dust. Regardless of the configuration, ABB’s high quality standards help to extend system life and minimize downtime.

Available in stainless steel, nickel-plated brass, aluminum or nylon, our cable glands are available in a variety of thread types, shapes and hole configurations. Self-grounding varieties are available, along with a full array of accessories.

Select cable type below to view the range of cable glands available
hazloc section
Non-armoured cable and cord
Metal clad armoured cable
EMC/Shielded cable and cord
Accessories
Documents
Contact us
PDF Icon  Download Cable Glands catalogue 


Datasheets available on product pages 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language